1.4.4.19 OSAL_RESULT Enum
1.4.4.19 C
typedef enum OSAL_RESULT
{
OSAL_RESULT_NOT_IMPLEMENTED = -1,
OSAL_RESULT_FALSE = 0,
OSAL_RESULT_TRUE = 1
} OSAL_RESULT;
1.4.4.19 Summary
Enumerated type representing the general return value from OSAL functions.
1.4.4.19 Description
This enum represents possible return types from OSAL functions.
1.4.4.19 Remarks
These enum values are the possible return values from OSAL functions where a standard success/fail type response is required. The majority of OSAL functions will return this type with a few exceptions.