1.1.9.4.21 DRV_SPI_DATA_BITS Enum
1.1.9.4.21 C
typedef enum
{
DRV_SPI_DATA_BITS_8,
DRV_SPI_DATA_BITS_9,
DRV_SPI_DATA_BITS_10,
DRV_SPI_DATA_BITS_11,
DRV_SPI_DATA_BITS_12,
DRV_SPI_DATA_BITS_13,
DRV_SPI_DATA_BITS_14,
DRV_SPI_DATA_BITS_15,
DRV_SPI_DATA_BITS_16
}DRV_SPI_DATA_BITS;
1.1.9.4.21 Summary
Identifies SPI bits per transfer.
1.1.9.4.21 Description
This enumeration identifies number of bits per SPI transfer.
1.1.9.4.21 Remarks
For 9 to 15 bit modes, data should be right aligned in the 16 bit memory location.