1.1.9.4.16 DRV_SPI_TRANSFER_HANDLE_INVALID Macro
1.1.9.4.16 C
#define DRV_SPI_TRANSFER_HANDLE_INVALID ((DRV_SPI_TRANSFER_HANDLE)(-1))
1.1.9.4.16 Summary
Definition of an invalid transfer handle.
1.1.9.4.16 Description
This is the definition of an invalid transfer handle. An invalid transfer handle is returned by DRV_SPI_WriteReadTransferAdd or DRV_SPI_WriteTransferAdd or DRV_SPI_ReadTransferAdd function if the buffer add request was not successful. It can happen due to invalid arguments or lack of space in the queue.
1.1.9.4.16 Remarks
None.