6.14.1 PROGRAM Push Button
Future versions of Microchip Studio may upgrade the master MCU on STK600. Microchip Studio will then detect old software versions of STK600 and update the Flash program memory of the master MCU. The user is required to push the PROGRAM button when powering up the STK600 to do this. Microchip Studio issues instructions on how to perform the upgrade during the upgrade process.