6.7.1 Programmable Clock Generator
The programmable clock generator is set from the PC software. The frequency can be set from 1.1 kHz to 66 MHz with 0.5% accuracy.
To use the programmable clock generator as a clock source, set the CLOCK switch to EXT position.