7.7 aWire Programming
Some AVR UC3 devices have the aWire programming and debugging interface. It can, in-system, download code into the memories.

The aWire interface requires only the reset pins for serial communication. On STK600, it is found on the ISP/PDI or the JTAG connector.