7.9 In-System Programming of an External Target System
The STK600 can be used as a programmer to program AVR devices in other applications. There are two different ISP connector pinouts available; a 6-pin and a 10-pin version. Both are supported by STK600. The 6-pin header is a combined ISP and PDI connector. Also, STK600 can be used as a JTAG programmer for AVR devices with a JTAG interface.



Select the device to be programmed in the same way as programming a device on STK600. The VCC of the target application is detected by STK600, and signals are converted into voltage levels suitable for the target system.



See the Programming Dialog pages in the Microchip Studio help file for information on the STK600 programming dialog.
See also section Target Voltage VTG.