7.3 Serial High-Voltage Programming
tinyAVR devices with low pin count have too few pins to use parallel communication during high-voltage programming. They use serial communication instead, which means that fewer signals have to be routed.
Note: This interface is only intended for use
on-board the STK600.
See the device data sheet to check if a specific device has a serial high-voltage interface.