7.9.1 Reset Line
The reset line on any target board connected to STK600 should have a pull-up resistor. This pull-up should not be stronger than 2.2 kΩ (i.e., it should not be below 2.2 kΩ). If the pull-up resistor on the reset line is too strong, the short circuit protection will trigger when the reset is forced low by the STK600. Any decoupling capacitor should not be larger than 10 μF.