1.3.5.1.14 MAC_RF_TABLES Struct
C
typedef struct
{
// Pointers
MAC_RF_POS_TABLE_ENTRY *macRfPosTable;
MAC_DEVICE_TABLE_ENTRY *macRfDeviceTable;
MAC_RF_DSN_TABLE_ENTRY *macRfDsnTable;
// Sizes
uint16_t macRfPosTableSize;
uint16_t macRfDeviceTableSize;
uint16_t macRfDsnTableSize;
} MAC_RF_TABLES;Summary
Defines MAC RF Tables and Sizes.
Description
This structure contains pointers to MAC RF Tables (hosted outside the MAC RF library) and their sizes.
Field description:
- macRfPosTable. Pointer to MAC RF POS Table.
- macRfDeviceTable. Pointer to MAC RF Device Table.
- macRfDsnTable. Pointer to MAC RF Data Sequence Number Table.
- macRfPosTableSize. Max number of entries in MAC RF POS Table.
- macRfDeviceTableSize. Max number of entries in MAC RF Device Table.
- macRfDsnTableSize. Max number of entries in MAC RF Data Sequence Number Table.
Remarks
None.