1.3.5.1.5 MAC_RF_DataRequest Function
C
void MAC_RF_DataRequest
(
MAC_DATA_REQUEST_PARAMS *drParams
);Summary
The MAC_RF_DataRequest primitive requests the transfer of a PDU to another device or multiple devices.
Description
DataRequest primitive is used to transfer data to other nodes in the G3 Network. Result is provided in the corresponding Confirm callback.
Precondition
MAC_RF_Init routine must have been called before.
Parameters
| Param | Description |
|---|---|
| drParams | Pointer to structure containing required parameters for request. See MAC_DATA_REQUEST_PARAMS |
Returns
None.
Example
uint8_t txBuffer[MAC_PDU_SIZE];
// Fill txBuffer
// ...
MAC_DATA_REQUEST_PARAMS params = {
.srcAddressMode = MAC_ADDRESS_MODE_SHORT,
.destPanId = 0x1234,
.destAddress = 0x0002,
.msduLength = 20,
.msdu = &txBuffer[0],
.msduHandle = appHandle++,
.txOptions = MAC_TX_OPTION_ACK,
.securityLevel = MAC_SECURITY_LEVEL_ENC_MIC_32,
.keyIndex = 0,
.qualityOfService = MAC_QUALITY_OF_SERVICE_NORMAL_PRIORITY,
};
MAC_RF_DataRequest(¶ms);
// Wait for Data ConfirmRemarks
None.