1.3.5.1.2 MAC_RF_INIT Struct
C
typedef struct
{
/* Callbacks */
MAC_RF_HANDLERS macRfHandlers;
/* Pointer to MAC Tables */
MAC_RF_TABLES *macRfTables;
/* RF PAL index from configuration */
uint8_t palRfIndex;
} MAC_RF_INIT;Summary
Initialization Data for MAC RF to be provided on Init routine.
Description
Defines the set of callback functions that MAC RF uses to generate events to upper layer and a pointer to MAC RF Tables.
Field description:
- macRfHandlers. Structure containing pointers to functions to be invoked by MAC RF to notify events.
- macRfTables. Pointer to MAC RF Tables structure.
- palRfIndex. Index to initialize PAL layer. As it comes from configuration options, it cannot be hardcoded in library and is passed as initialization data.
Remarks
None.