1.3.5.1.16 MAC_RF_DATA Struct
C
typedef struct
{
/* Flag to indicate this object is in use */
bool inUse;
/* State of the MAC RF module */
MAC_RF_STATE state;
/* Callbacks */
MAC_RF_HANDLERS macRfHandlers;
/* Pointer to MAC Tables */
MAC_RF_TABLES *macRfTables;
} MAC_RF_DATA;Summary
Object used to keep any data required for the module.
Description
Contains status of module state machine, runtime variables, pointer to Mac Tables and callback definitions.
Field description:
- inUse. Flag to indicate this object is in use.
- state. State of the MAC RF module State Machine.
- macRfHandlers. Callbacks to invoke when signaling events.
- macRfTables. Pointer to MAC RF Tables structure.
Remarks
None.