1.3.5.1.20 MAC_RF_LI_IE Struct
C
typedef struct
{
MAC_RF_HEADER_IE headerIE;
uint8_t dutyCycle;
uint8_t txPowerOffset;
} MAC_RF_LI_IE;Summary
Defines the fields of the MAC Link Info Information Element.
Description
This structure contains the fields of a MAC Link Info Information Element, as defined in the G3-PLC standard.
Field description:
- headerIE. The Information Element Header.
- dutyCycle. Current Duty Cycle usage in the transmitting device.
- txPowerOffset. Power offset (attenuation) in the transmitting device.
Remarks
None.