The ATSAMA5D27-SOM1-EK1 provides a fast prototyping and
evaluation platform for the SAMA5D2-based System in Packages (SiPs) and the
SAMA5D27-SOM1 (SAMA5D27 System On Module). The kit includes a baseboard with a soldered
ATSAMA5D27-SOM1 Module. The module features an
ATSAMA5D27C-D1G-CU SIP embedding a 1-Gbit (128 MB) DDR2 DRAM. The SOM integrates a Power
Management IC (PMIC), a Quad Serial Peripheral Interface (QSPI) memory, a 10/100 Mbps
Ethernet PHY, and a serial EEPROM with a MAC address. Additionally, the SOM provides 128
General Purpose Input Output (GPIO) pins for general use in the system.Figure 2-1. SAMA5D27-SOM1-EK1 Baseboard Overview