1.4 Acronyms and Abbreviations
| Acronyms and Abbreviations | Description |
|---|---|
| AES | Advanced Encryption Standard |
| AP | Access Point |
| CGI | Common Gateway Interface |
| CCMP | Counter Mode CBC-MAC Protocol |
| DFU | Device Firmware Upgrade |
| DHCP | Dynamic Host Configuration Protocol |
| EDBG | Embedded Debugger |
| FIT | Flattened Image Tree |
| GPIO | General Purpose Input Output |
| HUT | Hardware Unit Test |
| IoT | Internet of Things |
| I/O | Input/Output |
| IPv6 | Internet Protocol Version 6 |
| LED | Light Emitting Diode |
| MMC | Multimedia Card |
| MMCplus | Multimedia Card plus |
| mDNS | Multicast Domain Name System |
| MPU | Memory Protection Unit |
| NVM | Non-Volatile Memory |
| OTA | Over-the-air |
| PA | Power Amplifier |
| PCB | Printed Circuit Board |
| PMIC |
Power Management IC |
| PMF | Protected Management Frame |
| P2P | Peer-to-Peer |
| PTA | Packet Traffic Arbitration |
| radvd | Router Advertisement Daemon |
| QSPI | Quad Serial Peripheral Interface |
| RF |
Radio Frequency |
| RTCC | Real Time Clock Calendar |
| RX | Receive |
| SDIO | Secure Digital Input Output |
| SD | Secure Digital |
| SSH | Secure Shell |
| SSID | Service Set Identifier |
| SiP | System in Package |
| SOM | System on Module |
| SPI | Serial Peripheral Interface |
| STA | Station |
| TKIP | Temporal Key Integrity Protocol |
| TX | Transmit |
| UART | Universal Asynchronous Receiver/Transmitter |
| USB | Universal Serial Bus |
| VCP | Virtual COM Port |
| WLAN | Wireless Local Area Network |
| WPA | Wi-Fi Protected Access |