6.10.4.5 System Configuration 0
The default value given in this fuse description is the factory-programmed value and should not be mistaken for the Reset value.
| Name: | SYSCFG0 | 
| Offset: | 0x05 | 
| Reset: | 0xF6 | 
| Property: | - | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CRCSRC[1:0] | RSTPINCFG[1:0] | EESAVE | |||||||
| Access | R | R | R | R | R | ||||
| Reset | 1 | 1 | 0 | 1 | 0 | ||||
Bits 7:6 – CRCSRC[1:0] CRC Source
| Value | Name | Description | 
|---|---|---|
| 0x0 | FLASH | CRC of full Flash (boot, application code and application data) | 
| 0x1 | BOOT | CRC of the boot section | 
| 0x2 | BOOTAPP | CRC of application code and boot sections | 
| 0x3 | NOCRC | No CRC | 
Bits 3:2 – RSTPINCFG[1:0] Reset Pin Configuration
Note: When
                    configuring the RESET pin as GPIO, there is a potential conflict between the
                    GPIO actively driving the output, and a high-voltage UPDI enable sequence
                    initiation. To avoid this, the GPIO output driver is disabled for 768 OSC32K
                    cycles after a System Reset. Enable any interrupts for this pin only after this
                    period.
| Value | Description | 
|---|---|
| 0x0 | GPIO | 
| 0x1 | UPDI | 
| 0x2 | RESET | 
| Other | Reserved | 
Bit 0 – EESAVE EEPROM Save During Chip Erase
Note: If the device is locked, the
                    EEPROM is always erased by a chip erase, regardless of this bit.
            | Value | Description | 
|---|---|
| 0 | EEPROM erased during chip erase | 
| 1 | EEPROM not erased under chip erase |