6.10.4.6 System Configuration 1
The default value given in this fuse description is the factory-programmed value and should not be mistaken for the Reset value.
| Name: | SYSCFG1 | 
| Offset: | 0x06 | 
| Reset: | 0x07 | 
| Property: | - | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SUT[2:0] | |||||||||
| Access | R | R | R | ||||||
| Reset | 1 | 1 | 1 | ||||||
Bits 2:0 – SUT[2:0] Start-Up Time Setting
| Value | Description | 
|---|---|
| 0x0 | 0 ms | 
| 0x1 | 1 ms | 
| 0x2 | 2 ms | 
| 0x3 | 4 ms | 
| 0x4 | 8 ms | 
| 0x5 | 16 ms | 
| 0x6 | 32 ms | 
| 0x7 | 64 ms |