6.10.4.4 Timer Counter Type D Configuration

The default value given in this fuse description is the factory-programmed value and should not be mistaken for the Reset value.

The bit values of this fuse register are written to the corresponding bits in the TCD.FAULTCTRL register of TCD0 at start-up.

Name: TCD0CFG
Offset: 0x04
Reset: 0x00
Property: -

Bit 76543210 
 CMPDENCMPCENCMPBENCMPAENCMPDCMPCCMPBCMPA 
Access RRRRRRRR 
Reset 00000000 

Bits 4, 5, 6, 7 – CMPEN Compare x Enable

ValueDescription
0Compare x output on Pin is disabled
1Compare x output on Pin is enabled

Bits 0, 1, 2, 3 – CMP Compare x

This bit selects the default state of Compare x after Reset, or when entering debug if FAULTDET is '1'.
ValueDescription
0Compare x default state is ‘0’
1Compare x default state is ‘1’