6.10.3 Fuse Summary - FUSE
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | 
|---|---|---|---|---|---|---|---|---|---|---|
| 0x00 | WDTCFG | 7:0 | WINDOW[3:0] | PERIOD[3:0] | ||||||
| 0x01 | BODCFG | 7:0 | LVL[2:0] | SAMPFREQ | ACTIVE[1:0] | SLEEP[1:0] | ||||
| 0x02 | OSCCFG | 7:0 | OSCLOCK | FREQSEL[1:0] | ||||||
| 0x03 | Reserved | |||||||||
| 0x04 | TCD0CFG | 7:0 | CMPDEN | CMPCEN | CMPBEN | CMPAEN | CMPD | CMPC | CMPB | CMPA | 
| 0x05 | SYSCFG0 | 7:0 | CRCSRC[1:0] | RSTPINCFG[1:0] | EESAVE | |||||
| 0x06 | SYSCFG1 | 7:0 | SUT[2:0] | |||||||
| 0x07 | APPEND | 7:0 | APPEND[7:0] | |||||||
| 0x08 | BOOTEND | 7:0 | BOOTEND[7:0] | |||||||
| 0x09 | Reserved | |||||||||
| 0x0A | LOCKBIT | 7:0 | LOCKBIT[7:0] | |||||||