1.5 Slew Rate Control
Each macrocell output in the ATF15XX family includes a programmable slew-rate control bit. This feature can be used to reduce system noise by slowing outputs that do not require maximum switching speed. By default, all outputs are set to the slower switching rate unless explicitly configured for fast switching through the ATF15XX fitter’s slew rate control option.