1.7 Pin/Node Maps
The pin and node assignments for the ATF1500 device in both PLCC and TQFP packages are shown in Table 1-3. This table also shows the node assignments for Foldback logic and Buried registers (feedback nodes) available in each macrocell (MC).
| MC | Foldback Node Number | Feedback Node Number | Pinout 44-Pin PLCC | Pinout 44-Pin TQFP |
|---|---|---|---|---|
| 1 | 45 | 77 | 4 | 42 |
| 2 | 46 | 78 | 5 | 43 |
| 3 | 47 | 79 | 6 | 44 |
| 4 | 48 | 80 | 7 | 1 |
| 5 | 49 | 81 | 8 | 2 |
| 6 | 50 | 82 | 9 | 3 |
| 7 | 51 | 83 | 11 | 5 |
| 8 | 52 | 84 | 12 | 6 |
| 9 | 53 | 85 | 13 | 7 |
| 10 | 54 | 86 | 14 | 8 |
| 11 | 55 | 87 | 16 | 10 |
| 12 | 56 | 88 | 17 | 11 |
| 13 | 57 | 89 | 18 | 12 |
| 14 | 58 | 90 | 19 | 13 |
| 15 | 59 | 91 | 20 | 14 |
| 16 | 60 | 92 | 21 | 15 |
| 17 | 61 | 93 | 41 | 35 |
| 18 | 62 | 94 | 40 | 34 |
| 19 | 63 | 95 | 39 | 33 |
| 20 | 64 | 96 | 38 | 32 |
| 21 | 65 | 97 | 37 | 31 |
| 22 | 66 | 98 | 36 | 30 |
| 23 | 67 | 99 | 34 | 28 |
| 24 | 68 | 100 | 33 | 27 |
| 25 | 69 | 101 | 32 | 26 |
| 26 | 70 | 102 | 31 | 25 |
| 27 | 71 | 103 | 29 | 23 |
| 28 | 72 | 104 | 28 | 22 |
| 29 | 73 | 105 | 27 | 21 |
| 30 | 74 | 106 | 26 | 20 |
| 31 | 75 | 107 | 25 | 19 |
| 32 | 76 | 108 | 24 | 18 |
Table 1-4 shows the pin and node assignments for the ATF1502 device in both PLCC and TQFP packages. While the feedback and foldback node numbers are provided for reference, it is recommended that Pinnode numbers not be pre-assigned, allowing the fitter to determine the most optimal resource allocation.
| MC | LAB | Feedback Node Number | Foldback Node Number | Signal Name | Pinout 44-Pin PLCC | Pinout 44-Pin TQFP |
|---|---|---|---|---|---|---|
| INPUT | none | none | (OE2/GCLK2) | 2 | 40 | |
| INPUT | none | none | (GCLK1) | 43 | 37 | |
| INPUT | none | none | (GCLR) | 1 | 39 | |
| INPUT | none | none | (OE1) | 44 | 38 | |
| 1 | A | 601 | 301 | 4 | 42 | |
| 2 | 602 | 302 | 5 | 43 | ||
| 3 | 603 | 303 | 6 | 44 | ||
| 4 | 604 | 304 | 7 (TDI) | 1 (TDI) | ||
| 5 | 605 | 305 | 8 | 2 | ||
| 6 | 606 | 306 | 9 | 3 | ||
| 7 | 607 | 307 | 11 | 5 | ||
| 8 | No Casout 608 | 308 | 12 | 6 | ||
| 9 | 609 | 309 | 13 (TMS) | 7 (TMS) | ||
| 10 | 610 | 310 | 14 | 8 | ||
| 11 | 611 | 311 | 16 | 10 | ||
| 12 | 612 | 312 | 17 | 11 | ||
| 13 | 613 | 313 | 18 | 12 | ||
| 14 | 614 | 314 | 19 | 13 | ||
| 15 | 615 | 315 | 20 | 14 | ||
| 16 | No Casout 616 | 316 | 21 | 15 | ||
| 17 | B | 617 | 317 | 41 | 35 | |
| 18 | 618 | 318 | 40 | 34 | ||
| 19 | 619 | 319 | 39 | 33 | ||
| 20 | 620 | 320 | 38 (TDO) | 32 (TDO) | ||
| 21 | 621 | 321 | 37 | 31 | ||
| 22 | 622 | 322 | 36 | 30 | ||
| 23 | 623 | 323 | 34 | 28 | ||
| 24 | No Casout 624 | 324 | 33 | 27 | ||
| 25 | 625 | 325 | 32 (TCK) | 26 (TCK) | ||
| 26 | 626 | 326 | 31 | 25 | ||
| 27 | 627 | 327 | 29 | 23 | ||
| 28 | 628 | 328 | 28 | 22 | ||
| 29 | 629 | 329 | 27 | 21 | ||
| 30 | 630 | 330 | 26 | 20 | ||
| 31 | 631 | 331 | 25 | 19 | ||
| 32 | No Casout 632 | 332 | 24 | 18 |
Table 1-5 lists the pin and node numbers for the ATF1504 device across the supported package options. To enable optimal resource utilization, it is recommended that Foldback and Buried Feedback node numbers not be pre-assigned in the source files, allowing the fitter to place the design in the most efficient manner.
| MC | LAB | Feedback Node Number | Foldback Node Number | Signal Name | Pinout for ATF1504 | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| 44-Pin PLCC | 44-Pin TQPF | 68-Pin PLCC | 84-Pin PLCC | 100-Pin PQFP | 100-Pin TQFP | |||||
| INPUT | none | none | (OE2/GCLK2) | 2 | 40 | 2 | 2 | 92 | 90 | |
| INPUT | none | none | (GCLK1) | 43 | 37 | 67 | 83 | 89 | 87 | |
| INPUT | none | none | (GCLR) | 1 | 39 | 1 | 1 | 91 | 89 | |
| INPUT | none | none | (OE1) | 44 | 38 | 68 | 84 | 90 | 88 | |
| 1 | A | 601 | 301 | 12 | 6 | 18 | 22 | 16 | 14 | |
| 2 | 602 | 302 | — | — | — | 21 | 15 | 13 | ||
| 3 | 603 | 303 | 11 | 5 | 17 | 20 | 14 | 12 | ||
| 4 | 604 | 304 | 9 | 3 | 15 | 18 | 12 | 10 | ||
| 5 | 605 | 305 | 8 | 2 | 14 | 17 | 11 | 9 | ||
| 6 | 606 | 306 | — | — | 13 | 16 | 10 | 8 | ||
| 7 | 607 | 307 | — | — | — | 15 | 8 | 6 | ||
| 8 | No Casout 608 | 308 | 7 | 1 | 12 | 14 | 6 | 4 | ||
| 9 | 609 | 309 | — | — | 10 | 12 | 4 | 100 | ||
| 10 | 610 | 310 | — | — | — | 11 | 3 | 99 | ||
| 11 | 611 | 311 | 6 | 44 | 9 | 10 | 100 | 98 | ||
| 12 | 612 | 312 | — | — | 8 | 9 | 99 | 97 | ||
| 13 | 613 | 313 | — | — | 7 | 8 | 98 | 96 | ||
| 14 | 614 | 314 | 5 | 43 | 5 | 6 | 96 | 94 | ||
| 15 | 615 | 315 | — | — | — | 5 | 95 | 93 | ||
| 16 | No Casout 616 | 316 | 4 | 42 | 4 | 4 | 94 | 92 | ||
| 17 | B | 617 | 317 | 21 | 15 | 33 | 41 | 39 | 37 | |
| 18 | 618 | 318 | — | — | — | 40 | 38 | 36 | ||
| 19 | 619 | 319 | 20 | 14 | 32 | 39 | 37 | 35 | ||
| 20 | 620 | 320 | 19 | 13 | 30 | 37 | 35 | 33 | ||
| 21 | 621 | 321 | 18 | 12 | 29 | 36 | 34 | 32 | ||
| 22 | 622 | 322 | — | — | 28 | 35 | 33 | 31 | ||
| 23 | 623 | 323 | — | — | — | 34 | 32 | 30 | ||
| 24 | No Casout 624 | 324 | 17 | 11 | 27 | 33 | 31 | 29 | ||
| 25 | 625 | 325 | 16 | 10 | 25 | 31 | 27 | 25 | ||
| 26 | 626 | 326 | — | — | — | 30 | 25 | 23 | ||
| 27 | 627 | 327 | — | — | 24 | 29 | 23 | 21 | ||
| 28 | 628 | 328 | — | — | 23 | 28 | 22 | 20 | ||
| 29 | 629 | 329 | — | — | 22 | 27 | 21 | 19 | ||
| 30 | 630 | 330 | 14 | 8 | 20 | 25 | 19 | 17 | ||
| 31 | 631 | 331 | — | — | — | 24 | 18 | 16 | ||
| 32 | No Casout 632 | 332 | 13 | 7 | 19 | 23 | 17 | 15 | ||
| 33 | C | 633 | 333 | 24 | 18 | 36 | 44 | 42 | 40 | |
| 34 | 634 | 334 | — | — | — | 45 | 43 | 41 | ||
| 35 | 635 | 335 | 25 | 19 | 37 | 46 | 44 | 42 | ||
| 36 | 636 | 336 | 26 | 20 | 39 | 48 | 46 | 44 | ||
| 37 | 637 | 337 | 27 | 21 | 40 | 49 | 47 | 45 | ||
| 38 | 638 | 338 | — | — | 41 | 50 | 48 | 46 | ||
| 39 | 639 | 339 | — | — | — | 51 | 49 | 47 | ||
| 40 | No Casout 640 | 340 | 28 | 22 | 42 | 52 | 50 | 48 | ||
| 41 | 641 | 341 | 29 | 23 | 44 | 54 | 54 | 52 | ||
| 42 | 642 | 342 | — | — | — | 55 | 56 | 54 | ||
| 43 | 643 | 343 | — | — | 45 | 56 | 58 | 56 | ||
| 44 | 644 | 344 | — | — | 46 | 57 | 59 | 57 | ||
| 45 | 645 | 345 | — | — | 47 | 58 | 60 | 58 | ||
| 46 | 646 | 346 | 31 | 25 | 49 | 60 | 62 | 60 | ||
| 47 | 647 | 237 | — | — | — | 61 | 63 | 61 | ||
| 48 | No Casout 648 | 348 | 32 | 26 | 50 | 62 | 64 | 62 | ||
| 49 | D | 649 | 349 | 33 | 27 | 51 | 63 | 65 | 63 | |
| 50 | 650 | 350 | — | — | — | 64 | 66 | 64 | ||
| 51 | 651 | 351 | 34 | 28 | 52 | 65 | 67 | 65 | ||
| 52 | 652 | 352 | 36 | 30 | 54 | 57 | 69 | 67 | ||
| 53 | 653 | 353 | 37 | 31 | 55 | 58 | 70 | 68 | ||
| 54 | 654 | 354 | — | — | 56 | 59 | 71 | 69 | ||
| 55 | 655 | 355 | — | — | — | 70 | 73 | 71 | ||
| 56 | No Casout 656 | 356 | 38 | 32 | 57 | 71 | 75 | 73 | ||
| 57 | 657 | 357 | 39 | 33 | 59 | 73 | 77 | 75 | ||
| 58 | 658 | 358 | — | — | — | 74 | 78 | 76 | ||
| 59 | 659 | 359 | — | — | 60 | 75 | 81 | 79 | ||
| 60 | 660 | 360 | — | — | 61 | 76 | 82 | 80 | ||
| 61 | 661 | 361 | — | — | 62 | 77 | 83 | 81 | ||
| 62 | 662 | 362 | 40 | 34 | 64 | 79 | 85 | 83 | ||
| 63 | 663 | 363 | — | — | — | 80 | 86 | 84 | ||
| 64 | No Casout 664 | 364 | 41 | 35 | 65 | 81 | 87 | 85 | ||
Table 1-6 lists the pin and node numbers for the ATF1508 device across the supported package options. To ensure efficient fitting, it is recommended that Foldback and Buried Feedback node numbers not be pre-assigned in the source files.
| MC | LAB | Feedback Node Number | Foldback Node Number | Signal Name | Pinout for ATF1508 | ||||
|---|---|---|---|---|---|---|---|---|---|
| 84-Pin PLCC | 100-Pin PQPF | 100-Pin TQFP | 128-Pin LQFP | 160-Pin PQFP | |||||
| INPUT | none | none | (OE2/GCLK2) | 2 | 92 | 90 | 117 | 142 | |
| INPUT | none | none | (GCLK1) | 83 | 89 | 87 | 114 | 139 | |
| INPUT | none | none | (GCLR) | 1 | 91 | 89 | 116 | 141 | |
| INPUT | none | none | (OE1) | 84 | 90 | 88 | 115 | 140 | |
| 1 | A | 601 | 301 | — | 4 | 2 | 3 | 160 | |
| 2 | 602 | 302 | — | — | — | — | — | ||
| 3 | 603 | 303 | 12 | 3 | 1 | 2 | 159 | ||
| 4 | 604 | 304 | — | — | — | 1 | 158 | ||
| 5 | 605 | 305 | 11 | 2 | 100 | 128 | 153 | ||
| 6 | 606 | 306 | 10 | 1 | 99 | 127 | 152 | ||
| 7 | 607 | 307 | — | — | — | — | — | ||
| 8 | No Casout 608 | 308 | 9 | 100 | 98 | 126 | 151 | ||
| 9 | 609 | 309 | — | 99 | 97 | 125 | 150 | ||
| 10 | 610 | 310 | — | — | — | — | — | ||
| 11 | 611 | 311 | 8 | 98 | 96 | 124 | 149 | ||
| 12 | 612 | 312 | — | — | — | 122 | 147 | ||
| 13 | 613 | 313 | 6 | 96 | 94 | 121 | 146 | ||
| 14 | 614 | 314 | 5 | 95 | 93 | 120 | 145 | ||
| 15 | 615 | 315 | — | — | — | — | — | ||
| 16 | No Casout 616 | 316 | 4 | 94 | 92 | 119 | 144 | ||
| 17 | B | 617 | 317 | 22 | 16 | 14 | 20 | 21 | |
| 18 | 618 | 318 | — | — | — | — | — | ||
| 19 | 619 | 319 | 21 | 15 | 13 | 19 | 20 | ||
| 20 | 620 | 320 | — | — | — | 18 | 19 | ||
| 21 | 621 | 321 | 20 | 14 | 12 | 17 | 18 | ||
| 22 | 622 | 322 | — | 12 | 10 | 15 | 16 | ||
| 23 | 623 | 323 | — | — | — | — | — | ||
| 24 | No Casout 624 | 324 | 18 | 11 | 9 | 14 | 15 | ||
| 25 | 625 | 325 | 17 | 10 | 8 | 13 | 14 | ||
| 26 | 626 | 326 | — | — | — | — | — | ||
| 27 | 627 | 327 | 16 | 9 | 7 | 12 | 13 | ||
| 28 | 628 | 328 | — | — | — | 11 | 12 | ||
| 29 | 629 | 329 | 15 | 8 | 6 | 10 | 11 | ||
| 30 | 630 | 330 | — | 7 | 5 | 9 | 10 | ||
| 31 | 631 | 331 | — | — | — | — | — | ||
| 32 | No Casout 632 | 332 | 14 | 6 | 4 | 8 | 9 | ||
| 33 | C | 633 | 333 | — | 27 | 25 | 36 | 41 | |
| 34 | 634 | 334 | — | — | — | — | — | ||
| 35 | 635 | 335 | 31 | 26 | 24 | 32 | 33 | ||
| 36 | 636 | 336 | — | — | — | 31 | 32 | ||
| 37 | 637 | 337 | 30 | 25 | 23 | 30 | 31 | ||
| 38 | 638 | 338 | 29 | 24 | 22 | 29 | 30 | ||
| 39 | 639 | 339 | — | — | — | — | — | ||
| 40 | No Casout 640 | 340 | 28 | 23 | 21 | 28 | 29 | ||
| 41 | 641 | 341 | — | 22 | 20 | 27 | 28 | ||
| 42 | 642 | 342 | — | — | — | — | — | ||
| 43 | 643 | 343 | 27 | 21 | 19 | 26 | 27 | ||
| 44 | 644 | 344 | — | — | — | 24 | 25 | ||
| 45 | 645 | 345 | 25 | 19 | 17 | 23 | 24 | ||
| 46 | 646 | 346 | 24 | 18 | 16 | 22 | 23 | ||
| 47 | 647 | 237 | — | — | — | — | — | ||
| 48 | No Casout 648 | 348 | 23 | 17 | 15 | 21 | 22 | ||
| 49 | D | 649 | 349 | 41 | 39 | 37 | 50 | 59 | |
| 50 | 650 | 350 | — | — | — | — | — | ||
| 51 | 651 | 351 | 40 | 38 | 36 | 49 | 58 | ||
| 52 | 652 | 352 | — | — | — | 48 | 57 | ||
| 53 | 653 | 353 | 39 | 37 | 35 | 47 | 56 | ||
| 54 | 654 | 354 | — | 35 | 33 | 45 | 54 | ||
| 55 | 655 | 355 | — | — | — | — | — | ||
| 56 | No Casout 656 | 356 | 37 | 34 | 32 | 44 | 53 | ||
| 57 | 657 | 357 | 36 | 33 | 31 | 43 | 52 | ||
| 58 | 658 | 358 | — | — | — | — | — | ||
| 59 | 659 | 359 | 35 | 32 | 30 | 42 | 51 | ||
| 60 | 660 | 360 | — | — | — | 41 | 50 | ||
| 61 | 661 | 361 | 34 | 32 | 29 | 40 | 49 | ||
| 62 | 662 | 362 | — | 30 | 28 | 39 | 48 | ||
| 63 | 663 | 363 | — | — | — | — | — | ||
| 64 | No Casout 664 | 364 | 33 | 29 | 27 | 38 | 43 | ||
| H | 728 | 428 | 81 | 87 | 85 | 112 | |||
| 127 | 727 | 427 | — | — | — | — | — | ||
| 126 | 726 | 426 | 80 | 86 | 84 | 111 | 136 | ||
| 125 | 725 | 425 | 79 | 85 | 83 | 110 | 135 | ||
| 124 | 724 | 424 | — | — | — | 109 | 134 | ||
| 123 | 723 | 423 | 77 | 83 | 81 | 107 | 132 | ||
| 122 | 722 | 422 | — | — | — | — | — | ||
| 121 | No Casout 721 | 421 | — | 82 | 80 | 106 | 131 | ||
| 120 | 720 | 420 | 76 | 81 | 79 | 105 | 130 | ||
| 119 | 719 | 419 | — | — | — | — | — | ||
| 118 | 718 | 418 | 75 | 80 | 78 | 104 | 129 | ||
| 117 | 717 | 417 | 74 | 79 | 77 | 103 | 128 | ||
| 116 | 716 | 416 | — | — | — | 102 | 123 | ||
| 115 | 715 | 415 | 73 | 78 | 76 | 101 | 122 | ||
| 114 | 714 | 414 | — | — | — | — | — | ||
| 113 | No Casout 713 | 413 | — | 77 | 75 | 100 | 121 | ||
| 112 | G | 712 | 412 | 71 | 75 | 73 | 95 | 112 | |
| 111 | 711 | 411 | — | — | — | — | — | ||
| 110 | 710 | 410 | — | 74 | 72 | 94 | 111 | ||
| 109 | 709 | 409 | 70 | 73 | 71 | 93 | 110 | ||
| 108 | 708 | 408 | — | — | — | 92 | 109 | ||
| 107 | 707 | 407 | 69 | 72 | 70 | 91 | 108 | ||
| 106 | 706 | 406 | — | — | — | — | — | ||
| 105 | No Casout 705 | 405 | 68 | 71 | 69 | 90 | 107 | ||
| 104 | 704 | 404 | 67 | 70 | 68 | 89 | 106 | ||
| 103 | 703 | 403 | — | — | — | — | — | ||
| 102 | 702 | 402 | — | 69 | 67 | 88 | 105 | ||
| 101 | 701 | 401 | 65 | 67 | 65 | 86 | 103 | ||
| 100 | 700 | 400 | — | — | — | 85 | 102 | ||
| 99 | 699 | 399 | 64 | 66 | 64 | 84 | 101 | ||
| 98 | 698 | 398 | — | — | — | — | — | ||
| 97 | No Casout 697 | 397 | 63 | 65 | 63 | 83 | 100 | ||
| 96 | F | 696 | 396 | 62 | 64 | 62 | 82 | 99 | |
| 95 | 695 | 395 | — | — | — | — | — | ||
| 94 | 694 | 394 | 61 | 63 | 61 | 81 | 98 | ||
| 93 | 693 | 393 | 60 | 62 | 60 | 80 | 97 | ||
| 92 | 692 | 392 | — | — | — | 79 | 96 | ||
| 91 | 691 | 391 | 58 | 60 | 58 | 77 | 94 | ||
| 90 | 690 | 390 | — | — | — | — | — | ||
| 89 | No Casout 689 | 389 | — | 59 | 57 | 76 | 93 | ||
| 88 | 688 | 388 | 57 | 58 | 56 | 75 | 92 | ||
| 87 | 687 | 387 | — | — | — | — | — | ||
| 86 | 686 | 386 | 56 | 57 | 55 | 74 | 91 | ||
| 85 | 685 | 385 | 55 | 56 | 54 | 73 | 90 | ||
| 84 | 684 | 384 | — | — | — | 72 | 89 | ||
| 83 | 683 | 383 | 54 | 55 | 53 | 71 | 88 | ||
| 82 | 682 | 382 | — | — | — | — | — | ||
| 81 | No Casout 681 | 381 | — | 54 | 52 | 67 | 80 | ||
| 80 | E | 680 | 380 | 52 | 52 | 50 | 65 | 78 | |
| 79 | 679 | 379 | — | — | — | — | — | ||
| 78 | 678 | 378 | — | 51 | 49 | 64 | 73 | ||
| 77 | 677 | 377 | 51 | 50 | 48 | 63 | 72 | ||
| 76 | 676 | 376 | — | — | — | 62 | 71 | ||
| 75 | 675 | 375 | 50 | 49 | 47 | 61 | 70 | ||
| 74 | 674 | 374 | — | — | — | — | — | ||
| 73 | No Casout 673 | 373 | 49 | 48 | 46 | 60 | 69 | ||
| 72 | 672 | 372 | 48 | 47 | 45 | 59 | 68 | ||
| 71 | 671 | 371 | — | — | — | — | — | ||
| 70 | 670 | 370 | — | 46 | 44 | 58 | 67 | ||
| 69 | 669 | 369 | 46 | 44 | 42 | 56 | 65 | ||
| 68 | 668 | 368 | — | — | — | 55 | 64 | ||
| 67 | 667 | 367 | 45 | 43 | 41 | 54 | 63 | ||
| 66 | 666 | 366 | — | — | — | — | — | ||
| 65 | No Casout 665 | 365 | 44 | 42 | 40 | 53 | 62 | ||