2.1 Operation

The fitters are designed to run automatically in ProChip Designer® and WinCUPL. By specifying the device type in the project file, the appropriate compiler automatically executes the fitter software. For CUPL designs, fitter operation can be customized using DOS command-line options, PROPERTY statements, or macros defined in the source file. These customization methods are described in detail later in this user guide.