2.1.3 CUPL Designs Using ProChip Designer®

For CUPL designs, the source design file can be compiled using WinCUPL to generate a PLA netlist file. Once the PLA file is created, it can be imported into a ProChip Designer project. Users can then open the Device Fitter properties window and select the Global Parameters or Advanced options to define individual pin or MC properties. To complete the process, users select the RunFitter button to fit the design and generate both the Fitter Report file (.FIT) and the JEDEC programming file (.JED).