6.4 Hint 4 - Using Foldback Logic
The fitter uses foldback logic as an optimization strategy to fit a design if cascade logic fails. Preventing the fitter from using foldback logic nodes may prevent a design from fitting. Allowing the fitter to use these nodes can an improve fitting efficiency and increase the likelihood of achieving a successful fit.