36.7.4 SPIxCLK
| Name: | SPIxCLK |
| Address: | 0x08C, 0x99 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CLKSEL[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 4:0 – CLKSEL[4:0] SPI Clock Source Selection
| CLK | Selection |
|---|---|
11111
- 10011 |
Reserved |
10010 |
CLC8_OUT |
10001 |
CLC7_OUT |
10000 |
CLC6_OUT |
01111 |
CLC5_OUT |
01110 |
CLC4_OUT |
01101 |
CLC3_OUT |
01100 |
CLC2_OUT |
01011 |
CLC1_OUT |
01010 |
TU16B_OUT |
01001 |
TU16A_OUT |
01000 |
TMR4_Postscaler_OUT |
00111 |
TMR4_Postscaler_OUT |
00110 |
TMR2_Postscaler_OUT |
00101 |
TMR0_OUT |
00100 |
Clock Reference Output |
00011 |
EXTOSC |
00010 |
MFINTOSC (500 kHz) |
00001 |
HFINTOSC |
00000 |
FOSC (System Clock) |