This section describes the power profile of the SAM R30 Mi-Wi
sleeping end device measured during the transmission of the connection request and the
reception of the connection response.Figure 5-6. SAM R30 XPro
A – Connection request TX
B – RX to receive connection
response from PAN coordinator
C – Reception of connection
response from PAN coordinator
D – MAC ACK TX for the received
connection response
E – Transmission of periodic
data request followed by periodic application data
Figure 5-7. SAM R30 Module XPro
A – Connection request TX
B – RX to receive response from
PAN coordinator
C – Reception of connection
response from PAN coordinator
D – MAC ACK TX for the received
connection response
E – Transmission of periodic
data request followed by periodic application data
Table 5-4. Parameters
Parameters
SAM R30 XPro
SAM R30 Module XPro
Total duration (ms)
46
47.5
Average current (mA)
13.36
14.28
Peak current (mA)
29.54
25.87
Total charge (mA*ms)
614.56
678.3
The following table provides details about a snippet from a reference sniffer log captured
during this scenario for reference. This shows the sequence of data exchanged between the DUT
and the PAN coordinator.
Table 5-5. Sniffer Packet Capture of Connection
Request
Packet N
Time (s)
Frame
MAC Source
MAC Destination
1
24.757788
Connection request
0x069162fffe21bbd0
0x0000
2
24.759782
ACK
—
—
3
24.770753
Connection response
0x0000
0x07832db8b2c21cb50
4
24.774743
ACK
—
—
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.