5.1.8 Sleep
The following table provides details about the sleep current consumption of the device
measured using a DMM for the SAM R30 XPro/SAM R30 Module XPro. This is the power consumed whenever the device is Idle and there
is no communication with the parent device.
| Parameters | SAM R30 XPro | SAM R30 Module XPro |
|---|---|---|
| Sleep current (µA) | 1.86 | 1.76 |