5.1.4 Application Data Transmission

This section describes the power profile measured during the transmission of application data. In the example application firmware used, application data is configured to transmit for every 90 seconds. For more details, refer to the Firmware. The application payload size during this measurement is the maximum possible payload size (80 bytes).
Figure 5-8. SAM R30 XPro
Figure 5-9. SAM R30 Module XPro
Table 5-6. Parameters
ParametersSAM R30 XProSAM R30 Module XPro
Total duration (ms)8061.2
Average current (mA)9.3012.97
Peak current (mA)27.6126.04
Total charge (mA*ms)744793.76
Table 5-7. Sniffer Packet Capture of Application Data Transmission
Packet NTime (s)FrameMAC SourceMAC Destination
124.803666Application data0x00010x0000
224.805659ACK