This section captures the power profile measured from the Mi-Wi sleeping end device while
establishing a connection to the same parent without performing a scan for beacon responses.
This scenario occurs in a network where the Network freezer feature is enabled. When the
sleeping end device goes through a power cycle or is Reset, it directly sends a connection
request to the last connected parent. If a network freezer is not enabled, the sleeping end
device can transmit a beacon request and follow the regular procedure to connect to the nearby
Mi-Wi Mesh network. This profile is identical to the node sending the connection request right
after the beacon response scan duration.Figure 5-14. SAM R30 XPro
Figure 5-15. SAM R30 Module XPro
A – Connection request TX
B – RX to receive response from
PAN Coordinator
C – Reception of connection
response from PAN coordinator
D – MAC ACK TX for the received
connection response
E – Transmission of periodic
data request followed by periodic application data
Table 5-11. Parameters
Parameters
SAM R30 XPro
SAM R30 Module XPro
Total duration (ms)
48.6
49.2
Average current (mA)
13.17
12.88
Peak current (mA)
27.09
24.62
Total charge (mA*ms)
640.06
633.7
Table 5-12. Sniffer Packet Capture of Reconnection
to Same Parent
Packet N
Time (s)
Frame
MAC Source
MAC Destination
1
296.559206
Indirect data request (until the end device disconnects from the network)
0x0001
0x0000
2
296.576157
Beacon request
0x069162fffe21bbd0
0xffff
3
321.377530
Beacon request
0x069162fffe21bbd0
0xffff
4
321.389498
Beacon response
0x0000
0x069162fffe21bbd0
5
321.390496
ACK
—
—
6
346.137969
Connection request
0x069162fffe21bbd0
0x0000
7
346.140921
ACK
—
—
8
346.151893
Connection response
0x0000
0x069162fffe21bbd0
9
346.154883
ACK
—
—
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.