4.2 GestIC® Library
MGC3140 is being provided with a GestIC Library loader
(bootloader) which is stored on the chip’s Flash memory. Using this loader, a GestIC
Library can be flashed on the MGC3140 via I2C using, for
example, an embedded host controller or Microchip's Aurea GUI. The GestIC Library
includes:
- Colibri Suite: Digital Signal Processing (DSP) algorithms and feature implementations
- System Control: MGC3140 hardware control