4.1 Gesture Definition
A hand gesture is the movement of the hand to express an idea or meaning. The GestIC technology accurately allows sensing of a user’s free space hand motion for contact free position tracking, as well as 3D gesture recognition based on classified movement patterns.