5.3 External Rx Electrodes
Rx electrodes are connected to the MGC3140. An electrode needs to be individually designed following the guide lines from the "GestIC Design Guide” (DS40001716), for optimal E-field distribution and detection of E-field variations inflicted by a user.