7.1.2 I2C Message Buffer
The MGC3140 has an internal First-In First-Out (FIFO) I2C message buffer for a total of five messages. After a I2C message read process is started by the host, the message will be deleted from the buffer. Also, if the I2C transfer of a message is read by the host and the transfer is interrupted, the message will be deleted. For further information, refer to “MGC3140/MXG3141 - GestIC Library Interface Description User’s Guide” (DS40001875).