6.1 Reset
The Reset block combines all Reset sources. It controls the device system’s Reset signal
(SYSRST). The following is a list of device Reset sources:
- MCLR: Master Clear Reset pin
- SWR: Software Reset available through GestIC Library Loader
- Power-on Reset (POR)
- Brown-out Reset (BOR)
- Watchdog Timer Reset (WDTR)
A simplified block diagram of the Reset block is illustrated in the following figure.
A pull-up resistor of 10 kΩ must be connected at all times to the MCLR pin.
Timing Diagrams for POR and BOR are shown below:
Note:
- The power-up period will be extended if the power-up sequence completes before the device exits from BOR (VDD < VDDMIN).
- Includes interval voltage regulator stabilization delay.