6.4 Operation Modes
MGC3140 offers three operation modes that allow the user to balance power consumption with device functionality. In all of the modes described in this section, power saving is configured by GestIC Library messages. A summary of the operation modes, as well as their respective current consumption values are given in the table below:
| Mode | Entry | Exit | Comments |
|---|---|---|---|
| Processing | I2C/Approach/MCLR/WDTR/SW Reset | GestIC® Library Message/ Non-Activity Time-out/WDTR | Processing mode with up to five electrodes continuously running Full positioning and Gesture Recognition capabilities |
| Wake-up on Approach | Hand not present Time-out/GestIC® Library Message | I2C Message/MCLR/WDTR/Hand Detected | Scan phase with a configurable number of Rx active channels, wake-up timer is
used to resume the system Approach detection capability Fast wake-up timeVery low-power consumption |
| Deep Sleep | GestIC® Library Message | I2C Message/MCLR | SPU halted, Watchdog OFF No positioning or gesture detection Extreme low-power consumption: Needs trigger from application host to switch intoWake-up on Approach or Processing mode |