| 114 | MIPI_D0_N | VDD_2V5 | DPHYIO | MIPI DPHY negative differential output data lane
0 |
| 113 | MIPI_D0_P | VDD_2V5 | DPHYIO | MIPI DPHY positive differential output data lane
0 |
| 112 | MIPI_D1_N | VDD_2V5 | DPHYIO | MIPI DPHY negative differential output data lane
1 |
| 111 | MIPI_D1_P | VDD_2V5 | DPHYIO | MIPI DPHY positive differential output data lane
1 |
| 110 | MIPI_D2_N | VDD_2V5 | DPHYIO | MIPI DPHY negative differential output data lane
2 |
| 109 | MIPI_D2_P | VDD_2V5 | DPHYIO | MIPI DPHY positive differential output data lane
2 |
| 108 | MIPI_D3_N | VDD_2V5 | DPHYIO | MIPI DPHY negative differential output data lane
3 |
| 107 | MIPI_D3_P | VDD_2V5 | DPHYIO | MIPI DPHY positive differential output data lane
3 |
| 116 | MIPI_CK_N | VDD_2V5 | DPHYIO | MIPI DPHY negative differential output clock
lane |
| 115 | MIPI_CK_P | VDD_2V5 | DPHYIO | MIPI DPHY positive differential output clock
lane |
| 123 | USBA_P | VDD_3V3 | USBHS | USB host port A high-speed data + |
| 122 | USBA_N | VDD_3V3 | USBHS | USB host port A high-speed data - |
| 121 | USBB_P | VDD_3V3 | USBHS | USB host port B high-speed data + |
| 120 | USBB_N | VDD_3V3 | USBHS | USB host port B high-speed data - |
| 119 | USBC_P | VDD_3V3 | USBHS | USB host port C high-speed data + |
| 118 | USBC_N | VDD_3V3 | USBHS | USB host port C high-speed data - |
| 125 | AUDIO_CLK | VDD_3V3 | CLOCK | Audio clock output |
| 78 | WKUP0 | VDDBU | SYSC | Wake-up input. 100kΩ Internal Pull-Up. |
| 79 | SHDN | VDDBU | SYSC | Shutdown control |
| 151 | JTAGSEL | VDDBU | SYSC | JTAG selection |
| 147 | JTAG_TCK | VDD_3V3 | RSTJTAG | Test clock |
| 148 | JTAG_TDI | VDD_3V3 | RSTJTAG | Test data in |
| 152 | JTAG_TDO | VDD_3V3 | RSTJTAG | Test data out |
| 149 | JTAG_TMS | VDD_3V3 | RSTJTAG | Test mode select |
| 150 | JTAG_RTCK | VDD_3V3 | RSTJTAG | Return test clock |
| 77 | nRST | VDD_3V3 | RSTJTAG | External nReset input/output. 10kΩ internal
pull-up. |
| 17 | NAND_CS_IN | VDD_3V3 | GPIO | NAND Flash chip select input. 100kΩ internal
pull-up. |
| 19 | NAND_WP | VDD_3V3 | GPIO | NAND Flash write protect. 100kΩ internal
pull-up. |
| 31 | TXRXA_P | AVDDL | Analog | Physical receive or transmit signal (+
differential) |
| 32 | TXRXA_N | AVDDL | Analog | Physical receive or transmit signal (–
differential) |
| 33 | TXRXB_P | AVDDL | Analog | Physical receive or transmit signal (+
differential) |
| 34 | TXRXB_N | AVDDL | Analog | Physical receive or transmit signal (–
differential) |
| 35 | TXRXC_P | AVDDL | Analog | Physical receive or transmit signal (+
differential) |
| 36 | TXRXC_N | AVDDL | Analog | Physical receive or transmit signal (–
differential) |
| 37 | TXRXD_P | AVDDL | Analog | Physical receive or transmit signal (+
differential) |
| 38 | TXRXD_N | AVDDL | Analog | Physical receive or transmit signal (–
differential) |
| 44 | GMAC_LED5_ALLPHYAD | VDD_3V3 | GPIO | Programmable LED5 output/PHY address strap pin |
| 45 | GMAC_LED4_MAGJACK | VDD_3V3 | GPIO | Programmable LED4 output/MagJack register settings. 10kΩ
internal pull-up. |
| 46 | GMAC_LED3_PHYAD2 | VDD_3V3 | GPIO | Programmable LED3 output/PHYAD2 |
| 47 | GMAC_LED2_PHYAD1 | VDD_3V3 | GPIO | Programmable LED2 output/PHYAD1 |
| 48 | GMAC_LED1_PHYAD0 | VDD_3V3 | GPIO | Programmable LED1 output/PHYAD0 |
| 43 | GMAC_NRST | VDD_3V3 | GPIO | Gigabit PHY reset line. 10kΩ internal pull-up. |
| 21 | QSPI_CS_IN | VDD_3V3 | GPIO | NOR Flash chip select input. 10kΩ internal
pull-up. |
| 22 | 125MHz_EN | VDD_3V3 | GPIO | 125-MHz clock generation enable input (Enable
high) |