7.2.1 PIOA Pin List

Table 7-1. PIOA Pin Description
Pad No.Power RailI/O TypePrimaryAlternate SignalPIO PeripheralReset State(1)Note
SignalTypeFuncSignalIO SetSignal, Dir, PU, PD, HiZ, ST
8VDDIOP0GPIO PA0GPIO –ASDMMC0_DAT01PIO, I, PU, ST–
3VDDIOP0GPIOPA1GPIO–ASDMMC0_CMD1PIO, I, PU, ST–
6VDDIOP0GPIOPA2GPIOWKUP1ASDMMC0_CK1PIO, I, PU, ST–
5VDDIOP0GPIOPA3GPIO–ASDMMC0_DAT11PIO, I, PU, ST–
7VDDIOP0GPIOPA4GPIO–ASDMMC0_DAT21PIO, I, PU, ST–
4VDDIOP0GPIOPA5GPIO–ASDMMC0_DAT31PIO, I, PU, ST–
11VDDIOP0GPIOPA6GPIO–AFLEXCOM0_IO41PIO, I, PU, ST–
BSDMMC1_DAT11
10VDDIOP0GPIOPA7GPIOWKUP2AFLEXCOM0_IO31PIO, I, PU, ST–
BSDMMC1_DAT21
15VDDIOP0GPIOPA8GPIOWKUP3AFLEXCOM0_IO21PIO, I, PU, ST–
BSDMMC1_DAT31
13VDDIOP0GPIOPA9GPIO–AFLEXCOM4_IO11,2PIO, I, PU, ST–
BSDMMC1_DAT01
12VDDIOP0GPIOPA10GPIO–AFLEXCOM4_IO01,2PIO, I, PU, ST–
BSDMMC1_CMD1
14VDDIOP0GPIOPA11GPIO–AFLEXCOM4_IO21,2PIO, I, PU, ST–
BSDMMC1_CK1
–VDDIOP0GPIOPA12GPIO––––PIO, I, PU, STUsed for PMIC interrupt(2)
165VDDIOP0GPIOPA13GPIO–AFLEXCOM2_IO01PIO, I, PU, ST–
BFLEXCOM4_IO41
154VDDIOP0GPIOPA14GPIO–AFLEXCOM2_IO11PIO, I, PU, ST–
BFLEXCOM5_IO31,2
CFLEXCOM4_IO51
162VDDIOP0GPIOPA15GPIO–ATIOA01PIO, I, PU, ST–
BFLEXCOM5_IO11,2
CCLASSD_R01
160VDDIOP0GPIOPA16GPIO–ATIOA11PIO, I, PU, ST–
BFLEXCOM5_IO01,2
CCLASSD_R11
171VDDIOP0GPIOPA17GPIO–ATIOA21PIO, I, PU, ST–
BFLEXCOM5_IO21,2
CCLASSD_R21
170VDDIOP0GPIOPA18GPIO–ATCLK01PIO, I, PU, ST–
BTK1
CCLASSD_L01
167VDDIOP0GPIOPA19GPIO–ATCLK11PIO, I, PU, ST–
BTF1
CCLASSD_L11
155VDDIOP0GPIOPA20GPIOWKUP4ATCLK21PIO, I, PU, ST–
BTD1
CCLASSD_L21
168VDDIOP0GPIOPA21GPIO–ATIOB01PIO, I, PU, ST–
BRD1
CCLASSD_L31
164VDDIOP0GPIOPA22GPIO–ATIOB11PIO, I, PU, ST–
BRK1
CCLASSD_R31
161VDDIOP0GPIOPA23GPIO–ATIOB21PIO, I, PU, ST–
BRF1
CFLEXCOM2_IO71
158VDDANAGPIOPA24GPIO–AFLEXCOM6_IO01PIO, I, PU, STUsed for TWI PMIC(2)
157VDDANAGPIOPA25GPIO–AFLEXCOM6_IO11PIO, I, PU, STUsed for TWI PMIC(2)
140VDDANAGPIOPA26GPIOAD2ADRXD1PIO, I, PU, ST–
BCANRX01
137VDDANAGPIOPA27GPIOAD3ADTXD1PIO, I, PU, ST–
BCANTX01
139VDDANAGPIOPA28GPIOAD4AFLEXCOM1_IO01PIO, I, PU, ST–
BCANTX11
141VDDANAGPIOPA29GPIOAD5AFLEXCOM1_IO11PIO, I, PU, ST–
BCANRX11
138VDDANAGPIOPA30GPIOAD6AFLEXCOM0_IO01PIO, I, PU, ST–
BFLEXCOM5_IO42
CFLEXCOM4_IO42
136VDDANAGPIOPA31GPIOAD7AFLEXCOM0_IO11PIO, I, PU, ST(3)
BFLEXCOM4_IO52
Note:
  1. Signal = ‘PIO’ if GPIO; Dir = Direction; PU = Pull-up; PD = Pull-down; HiZ = High impedance; ST = Schmitt Trigger
  2. This feature is fixed due to the SAM9X75 SOM Series internal connection.
  3. Compared to SAM9X75 SiP, this feature is limited, as it is partly used for other SAM9X75 SOM Series features, for example GMAC or FLEXCOM.