7.2.4 PIOD Pin List

Table 7-4. PIOD Pin Description
Pad No.Power RailI/O TypePrimaryAlternate SignalPIO PeripheralReset State(1)Note
SignalTypeFuncSignalIO SetSignal, Dir, PU, PD, HiZ, ST
–VDD_3V3GPIOPD0GPIO–ANANDOE1PIO, I, PUUsed for NAND Flash(2)
–VDD_3V3GPIOPD1GPIO–ANANDWE1PIO, I, PUUsed for NAND Flash(2)
–VDD_3V3GPIOPD2GPIO–AA21/NANDALE1A21, O, PDUsed for NAND Flash(2)
–VDD_3V3GPIOPD3GPIO–AA22/NANDCLE1A22, O, PDUsed for NAND Flash(2)
18VDD_3V3GPIOPD4GPIO–ANCS2/NANDCS1PIO, I, PUUsed for NAND Flash(2)
–VDD_3V3GPIOPD5GPIO––––PIO, I, PUUsed for Ethernet PHY interrupt(2)
–VDD_3V3GPIOPD6GPIO–ANANDDAT01PIO, I, PUUsed for NAND Flash(2)
–VDD_3V3GPIOPD7GPIO–ANANDDAT11PIO, I, PUUsed for NAND Flash(2)
–VDD_3V3GPIOPD8GPIO–ANANDDAT21PIO, I, PUUsed for NAND Flash(2)
–VDD_3V3GPIOPD9GPIO–ANANDDAT31PIO, I, PUUsed for NAND Flash(2)
–VDD_3V3GPIOPD10GPIO–ANANDDAT41PIO, I, PUUsed for NAND Flash(2)
–VDD_3V3GPIOPD11GPIO–ANANDDAT51PIO, I, PUUsed for NAND Flash(2)
–VDD_3V3GroundPD12Ground–ANANDDAT61PIO, I, PUUsed for NAND Flash(2)
–VDD_3V3GroundPD13Ground–ANANDDAT71PIO, I, PUUsed for NAND Flash(2)
–VDD_3V3GroundPD14Ground–ANWAIT/NANDRDY1PIO, I, PUUsed for NAND Flash(2)
Note:
  1. Signal = ‘PIO’ if GPIO; Dir = Direction; PU = Pull-up; PD = Pull-down; HiZ = High impedance; ST = Schmitt Trigger.
  2. This feature is fixed due to the SAM9X75 SOM Series internal connection.