4.2 Interface Settings
There are four sections in the “atmel_led_device_config.h” file, each used for different kind of interface. One of the four sections is compiled depending on the type of AVR and interface used.
There are four sections in the “atmel_led_device_config.h” file, each used for different kind of interface. One of the four sections is compiled depending on the type of AVR and interface used.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.