22.8.18 Channel Priority Level

Name: CHPRILVL
Offset: 0x45 + n*0x10 [n=0..31]
Reset: 0x00
Property: PAC Write-Protection

Bit 76543210 
       PRILVL[1:0] 
Access R/WR/W 
Reset 00 

Bits 1:0 – PRILVL[1:0] Channel Priority Level

These bits define the priority level used for the DMA channel. The available levels are shown below, where a high level has priority over a low level. These bits are not enable-protected.
ValueNameDescription
0x0 LVL0 Channel Priority Level 0 (Lowest Level)
0x1 LVL1 Channel Priority Level 1
0x2 LVL2 Channel Priority Level 2
0x3 LVL3 Channel Priority Level 3 (Highest Level)