19.8.10 Backup Input (BKIN) Value

Name: BKIN
Offset: 0x28
Reset: 0x00000000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       BKIN1BKIN0 
Access RR 
Reset 00 

Bits 0, 1 – BKIN Backup Input Value

These bits are cleared when the corresponding backup I/O pin detects a logical low level on the input pin or when the backup I/O is not enabled.

These bits are set when the corresponding backup I/O pin detects a logical high level on the input pin when the backup I/O is enabled.

ValueNameDescription
BKIN[0] OUT[0] If BKOUT.EN[0]=1, BKIN[0] will give the input value of the OUT[0] pin
BKIN[1] OUT[1] If BKOUT.EN[1]=1, BKIN[1] will give the input value of the OUT[1] pin