19.8.2 Interrupt Enable Set
Name: | INTENSET |
Offset: | 0x04 |
Reset: | 0x00000000 |
Property: | PAC Write-Protection |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
VCORERDY | VREGRDY | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
B33SRDY | BOD33DET | BOD33RDY | |||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bit 10 – VCORERDY VDDCORE Voltage Ready Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will set the VDDCORE Ready Interrupt Enable bit, which enables the VDDCORE Ready interrupt.
Value | Description |
---|---|
0 | The VDDCORE Ready interrupt is disabled. |
1 | The VDDCORE Ready interrupt is enabled and an interrupt request will be generated when the VCORERDY Interrupt Flag is set. |
Bit 8 – VREGRDY Voltage Regulator Ready Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will set the Voltage Regulator Ready Interrupt Enable bit, which enables the Voltage Regulator Ready interrupt.
Value | Description |
---|---|
0 | The Voltage Regulator Ready interrupt is disabled. |
1 | The Voltage Regulator Ready interrupt is enabled and an interrupt request will be generated when the Voltage Regulator Ready Interrupt Flag is set. |
Bit 2 – B33SRDY BOD33 Synchronization Ready Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will set the BOD33 Synchronization Ready Interrupt Enable bit, which enables the BOD33 Synchronization Ready interrupt.
Value | Description |
---|---|
0 | The BOD33 Synchronization Ready interrupt is disabled. |
1 | The BOD33 Synchronization Ready interrupt is enabled, and an interrupt request will be generated when the BOD33 Synchronization Ready Interrupt flag is set. |
Bit 1 – BOD33DET BOD33 Detection Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will set the BOD33 Detection Interrupt Enable bit, which enables the BOD33 Detection interrupt.
Value | Description |
---|---|
0 | The BOD33 Detection interrupt is disabled. |
1 | The BOD33 Detection interrupt is enabled, and an interrupt request will be generated when the BOD33 Detection Interrupt flag is set. |
Bit 0 – BOD33RDY BOD33 Ready Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will set the BOD33 Ready Interrupt Enable bit, which enables the BOD33 Ready interrupt.
Value | Description |
---|---|
0 | The BOD33 Ready interrupt is disabled. |
1 | The BOD33 Ready interrupt is enabled, and an interrupt request will be generated when the BOD33 Ready Interrupt flag is set. |