29.8.4 Status
Name: | STATUS |
Offset: | 0x0C |
Reset: | 0x00000000 |
Property: | – |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
XOSC32KSW | XOSC32KFAIL | XOSC32KRDY | |||||||
Access | R | R | R | ||||||
Reset | 0 | 0 | 0 |
Bit 3 – XOSC32KSW XOSC32K Clock Switch
Value | Description |
---|---|
0 | XOSC32K is not switched and provided the crystal oscillator. |
1 | XOSC32K is switched to be provided by the safe clock. |
Bit 2 – XOSC32KFAIL XOSC32K Clock Failure Detector
Value | Description |
---|---|
0 | XOSC32K is passing failure detection. |
1 | XOSC32K is not passing failure detection. |
Bit 0 – XOSC32KRDY XOSC32K Ready
Value | Description |
---|---|
0 | XOSC32K is not ready. |
1 | XOSC32K is stable and ready to be used as a clock source. |