29.8.9 32KHz Ultra Low Power Internal Oscillator (OSCULP32K) Control
Name: | OSCULP32K |
Offset: | 0x1C |
Reset: | 0x00000000 |
Property: | PAC Write-Protection |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
WRTLOCK | Reserved[5:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | x |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
EN1K | EN32K | ||||||||
Access | R/W | R/W | |||||||
Reset | 1 | 1 |
Bit 15 – WRTLOCK Write Lock
This bit locks the OSCULP32K register for future writes to fix the OSCULP32K configuration.
Value | Description |
---|---|
0 | The OSCULP32K configuration is not locked. |
1 | The OSCULP32K configuration is locked. |
Bits 13:8 – Reserved[5:0]
Bit 2 – EN1K 1kHz Output Enable
Value | Description |
---|---|
0 | The 1kHz output is disabled |
1 | The 1kHz output is enabled. |
Bit 1 – EN32K
Value | Description |
---|---|
0 | The 32kHz output is disabled. |
1 | The 32kHz output is enabled. |