45.8.21 DSEQSTAT
Name: | DSEQSTAT |
Offset: | 0x3C |
Reset: | 0x00000000 |
Property: | - |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
BUSY | |||||||||
Access | R | ||||||||
Reset | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
OFFSETCORR | |||||||||
Access | R | ||||||||
Reset | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
GAINCORR | WINUT | WINLT | SAMPCTRL | AVGCTRL | REFCTRL | CTRLB | INPUTCTRL | ||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 31 – BUSY DMA Sequencing Busy
The bit is set when the DMA sequencing is enabled or restarted.
The bit is cleared when the DMA sequencing is disabled.
Bit 8 – OFFSETCORR Offset Correction
Value | Description |
---|---|
0 | DMA update of the Offset Correction register is complete or disabled. |
1 | DMA update of the Offset Correction register is enabled. |
Bit 7 – GAINCORR Gain Correction
Value | Description |
---|---|
0 | DMA update of the Gain Correction register is complete or disabled. |
1 | DMA update of the Gain Correction register is enabled. |
Bit 6 – WINUT Window Monitor Upper Threshold
Value | Description |
---|---|
0 | DMA update of the Window Monitor Upper Threshold register is complete or disabled. |
1 | DMA update of the Window Monitor Upper Threshold register is enabled. |
Bit 5 – WINLT Window Monitor Lower Threshold
Value | Description |
---|---|
0 | DMA update of the Window Monitor Lower Threshold register is complete or disabled. |
1 | DMA update of the Window Monitor Lower Threshold register is enabled. |
Bit 4 – SAMPCTRL Sampling Time Control
Value | Description |
---|---|
0 | DMA update of the Sampling Time Control register is complete or disabled. |
1 | DMA update of the Sampling Time Control register is enabled. |
Bit 3 – AVGCTRL Average Control
Value | Description |
---|---|
0 | DMA update of the Average Control register is complete or disabled. |
1 | DMA update of the Average Control register is enabled. |
Bit 2 – REFCTRL Reference Control
Value | Description |
---|---|
0 | DMA update of the Reference Control register is complete or disabled. |
1 | DMA update of the Reference Control register is enabled. |
Bit 1 – CTRLB Control B
Value | Description |
---|---|
0 | DMA update of the Control B register is complete or disabled. |
1 | DMA update of the Control B register is enabled. |
Bit 0 – INPUTCTRL Input Control
Value | Description |
---|---|
0 | DMA update of the Input Control register is complete or disabled. |
1 | DMA update of the Input Control register is enabled. |