45.8.24 Calibration

Name: CALIB
Offset: 0x48
Reset: 0x0000
Property: PAC Write-Protection, Enable-Protected

Bit 15141312111098 
      BIASREFBUF[2:0] 
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
  BIASR2R[2:0] BIASCOMP[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 10:8 – BIASREFBUF[2:0] Bias Reference Buffer Scaling

This value from production test must be loaded from the NVM software calibration row into the CALIB register by software to achieve the specified accuracy. Refer to NVM Software Calibration Area Mapping for further details.

The value must be copied only, and must not be changed.

Bits 6:4 – BIASR2R[2:0] Bias R2R ampli Scaling

This value from production test must be loaded from the NVM software calibration row into the CALIB register by software to achieve the specified accuracy. Refer to NVM Software Calibration Area Mapping for further details.

The value must be copied only, and must not be changed

Bits 2:0 – BIASCOMP[2:0] Bias Comparator Scaling

This value from production test must be loaded from the NVM software calibration row into the CALIB register by software to achieve the specified accuracy. Refer to NVM Software Calibration Area Mapping for further details.

The value must be copied only, and must not be changed