55.5.2 External 32 kHz Crystal Oscillator (XOSC32K) Characteristics (105°C)

Table 55-22. Power Consumption
SymbolParameterConditionsTAGain ModeTyp.Max.Units
IDDCurrent consumption VDD=3.0V Max 105°C

Typ 25°C

Std.1.52.5µA
High1.93.3