6.2.7 TCC Configurations

The SAM D5x/E5x has five instances of the Timer/Counter for Control applications (TCC) peripheral, TCC[4:0]. The following table lists the features for each TCC instance.

Table 6-9. TCC Configuration Summary
TCC#Channels (CC_NUM)Waveform Output (WO_NUM)Counter sizeFaultDitheringOutput matrixDead Time Insertion
 (DTI)SWAPPattern generation
06824-bitYesYesYesYesYesYes
14824-bitYesYesYesYesYesYes
23316-bitYes-Yes---
32216-bitYes-----
42216-bitYes-----
Note: The number of CC registers (CC_NUM) for each TCC corresponds to the number of compare/capture channels, so that a TCC can have more Waveform Outputs (WO_NUM) than CC registers.