47.5.1 I/O Lines

Using the DAC Controller’s I/O lines requires the I/O pins to be configured in the PORT - I/O Pin Controller.

Table 47-1. I/O Lines
InstanceSignalPeripheral Function
DACVOUT0A
DACVOUT1A
DACVREFAA